ADAU1962

PRODUCTION

12-Channel High Performance Differential Output, 192 kHz, 24-Bit DAC

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • 118 dB DAC dynamic range
  • −98 dB THD + N
  • Differential voltage DAC output
  • 2.5 V digital, 5 V analog, and 3.3 V or 5 V input/output supplies
  • 421 mW total quiescent power dissipation
  • PLL generated or direct master clock
  • Low EMI design
  • Linear regulator driver to generate digital supply
  • Supports 24-bit and 32 kHz to 192 kHz sample rates
  • Low propagation 192 kHz sample rate mode
  • Log volume control with autoramp function
  • See data sheet for additional features
ADAU1962
12-Channel High Performance Differential Output, 192 kHz, 24-Bit DAC
ADAU1962-fbl ADAU1962 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-ADAU1966

ADAU1966/ADAU1962 Evaluation Board

Product Details

The EVAL-ADAU1966Z and the EVAL-ADAU1962Z evaluation boards allow the user to evaluate the ADAU1962, 12 channel Digital to analog converter (DAC) or the ADAU1966, 16 channel DAC. The evaluation board will supply bit clock, LR clock and master clock and will except either 6 or 8 dual channel I2S data streams or multiple TDM (Time Division Multiplexed) data streams. The board has an S/PDIF receiver with RCA and optical connectors, as well as a discrete serial audio interface. Analog outputs are accessible via two db-25 connectors and channels 1 and 2 can be routed to an on-board headphone driver with the output on a stereo TRS Mini jack.

The EVAL-ADAU196x can be controlled through either an I2C or SPI interface. A small external interface board EVAL-ADUSB2EBZ, also called USBi, connects to a PC USB port and provides either I2C or SPI access to the evaluation board through a ribbon cable. The USBi is included with the evaluation board. A graphical user interface (GUI) program, the Automated Register Window Builder, is provided for easy programming of the chip in a Microsoft® Windows® PC environment. The evaluation board allows demonstration and performance testing of most ADAU196x features, including high performance DAC operation.

EVAL-ADAU1966
ADAU1966/ADAU1962 Evaluation Board

Latest Discussions

Recently Viewed