AD1851

PRODUCTION

16-Bit/18-Bit, 16 3 FS PCM Audio DACs

Part Models
3
1ku List Price
Starting From $8.39
Viewing:

Part Details

  • 110 db SNR
  • Fast Settling Permits 16x Oversampling
  • ±3 V Output
  • Optional Trim Allows Super-Linear Performance
  • ±5 V Operation
  • 16-Pin Plastic DIP and SOIC Packages
  • Pin-Compatible with AD1856 & AD1860 Audio DACs
  • 2s Complement, Serial Input

AD1851
16-Bit/18-Bit, 16 3 FS PCM Audio DACs
AD1851/AD1861 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed