DS3232

PRODUCTION

Extremely Accurate I²C RTC with Integrated Crystal and SRAM

Part Models
4
1ku List Price
Starting From $5.77
Viewing:

Part Details

  • Accuracy ±2ppm from 0°C to +40°C
  • Accuracy ±3.5ppm from -40°C to +85°C
  • Battery Backup Input for Continuous Timekeeping
  • Operating Temperature Ranges
    • Commercial: 0°C to +70°C
    • Industrial: -40°C to +85°C
  • 236 Bytes of Battery-Backed SRAM
  • Low-Power Consumption
  • Real-Time Clock Counts Seconds, Minutes, Hours, Day, Date, Month, and Year with Leap Year Compensation Valid Up to 2099
  • Two Time-of-Day Alarms
  • Programmable Square-Wave Output
  • Fast (400kHz) I²C Interface
  • 3.3V Operation
  • Digital Temp Sensor Output: ±3°C Accuracy
  • Register for Aging Trim
  • Active-Low RST Input/Output
  • 300-Mil, 20-Pin SO Package
DS3232
Extremely Accurate I²C RTC with Integrated Crystal and SRAM
DS3232: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed