DS1374

PRODUCTION

I²C, 32-Bit Binary Counter Watchdog RTC with Trickle Charger and Reset Input/Output

Elapsed Time Counter Provides Power-On Reset, Watchdog or Alarm, and Square Wave

Part Models
7
1ku List Price
Starting From $2.50

Part Details

  • 32-Bit Binary Counter
  • Second Binary Counter Provides Time-of-Day Alarm, Watchdog Timer, or NV RAM
  • Separate Square-Wave and Interrupt Output Pins
  • I²C Serial Interface
  • Automatic Power-Fail Detect and Switch Circuitry
  • Single-Pin Pushbutton Reset Input/Open-Drain Reset Output
  • Low-Voltage Operation
  • Trickle-Charge Capability
  • -40°C to +85°C Operating Temperature Range
  • 10-Pin µSOP, 16-Pin SO
  • Available in a Surface-Mount Package with an Integrated Crystal (DS1374C)
DS1374
I²C, 32-Bit Binary Counter Watchdog RTC with Trickle Charger and Reset Input/Output
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Serial Address RTCs 2
DS1371 PRODUCTION I²C, 32-Bit Binary Counter Watchdog Clock
DS1672 PRODUCTION I²C 32-Bit Binary Counter RTC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1374 yet. Have something to say?

Start a Discussion on EngineerZone®