DS1340

PRODUCTION

I²C RTC with Trickle Charger

I²C Real-Time Clock with Trickle Charger Offers Software Clock Calibration

Part Models
14
1ku List Price
Starting From $2.50

Part Details

  • Enhanced Second Source for the ST M41T00
  • Completely Manages All Timekeeping Functions
    • RTC Counts Seconds, Minutes, Hours, Day, Date, Month, and Year
    • Software Clock Calibration
    • Oscillator Stop Flag
  • Low-Power Operation Extends Battery Backup Run Time
    • Low Timekeeping Voltage Down to 1.3V
    • Automatic Power-Fail Detect and Switch Circuitry
    • Trickle-Charge Capability
  • Three Operating Voltage Ranges (1.8V, 3V, and 3.3V) Supports Systems Using Legacy and Modern Power Buses
  • Surface-Mount Package with an Integrated Crystal (DS1340C) Saves Additional Space and Simplifies Design
  • Simple Serial Port Interfaces with Most Microcontrollers
    • Fast (400kHz) I2C Interface
  • 8-Pin µSOP or SO Package Minimizes Required Space
  • Underwriters Laboratories (UL®) Recognized
DS1340
I²C RTC with Trickle Charger
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Serial Address RTCs 4
DS1338 PRODUCTION I²C RTC with 56-Byte NV RAM
DS1307 64 x 8, Serial, I²C Real-Time Clock
DS1339 PRODUCTION I²C Serial Real-Time Clock
DS1374 PRODUCTION I²C, 32-Bit Binary Counter Watchdog RTC with Trickle Charger and Reset Input/Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

No discussions on DS1340 yet. Have something to say?

Start a Discussion on EngineerZone®