Logosent Semiconductors

Logosent Semiconductors develops DSP System Generation Platforms that significantly reduce Time-To-Market and efforts for DSP System developers. The GUI based Logosent SParrow® software has HDL/C++ libraries that support various ADC/DAC boards and industry standard FPGA boards, along with high-performance DSP components. The company also provides support for realization of systems that require HDL IPs and Software algorithms for signal capture, processing and generation on FPGA platforms.

Logosent Semiconductors

Logosent Semiconductors develops DSP System Generation Platforms that significantly reduce Time-To-Market and efforts for DSP System developers. The GUI based Logosent SParrow® software has HDL/C++ libraries that support various ADC/DAC boards and industry standard FPGA boards, along with high-performance DSP components. The company also provides support for realization of systems that require HDL IPs and Software algorithms for signal capture, processing and generation on FPGA platforms.

地区支持:
  • Europe
  • India
  • The Americas
合作起始年份

2018

地区
34/1 Amrita College Road
Bangalore
KA
560099
IN
主要联系方式
Tony Thomas
+91-9980993079
The Logosent SParrow® software helps bridge the RTL and software development efforts required to get the interface HDL IPs and the driver code for ADI’s converter boards integrated with rest of the system. Using SParrow® GUI, the users can drag-and-drop library components for the ADI boards, connect their input/output logical pins to other DSP components targeting FPGA based systems and generate code. The SParrow® software also enables easy generation and integration of DSP RTL/C++ algorithms.

优势
  • Hardware Design
  • Algorithm / Intellectual Property
  • System Design
  • Training
  • Tools / Software / Drivers / Embedded
  • Software Design
  • Board / Module / SubSystem
市场
  • Aerospace and Defense Systems
  • 汽车解决方案
  • 工业自动化技术 (IAT)
  • 仪器仪表和测量解决方案