HCC Embedded

HCC develops Safety Elements out of Context (SEooCs) for use as core elements of systems with rigid requirements for safety, quality and portability. HCC has built over 250 embedded components, specializing in reliable flash management, fail-safe file systems, IPv4/v6 network stacks (with security protocols), and USB software.

HCC's core software components for deeply embedded systems are engineered so that they can be core elements of any system. HCC is ISO 9001:2015 and ISO 27001 certified.

HCC Embedded

HCC develops Safety Elements out of Context (SEooCs) for use as core elements of systems with rigid requirements for safety, quality and portability. HCC has built over 250 embedded components, specializing in reliable flash management, fail-safe file systems, IPv4/v6 network stacks (with security protocols), and USB software. HCC's core software components for deeply embedded systems are engineered so that they can be core elements of any system. HCC is ISO 9001:2015 and ISO 27001 certified.

地区支持:
  • China
  • Europe
  • India
  • The Americas
  • Japan
合作起始年份

2017

地区
Vaci ut 76
Budapest
-
H-1133
HU
主要联系方式
Harm-Andre Verhoef
+1 (310) 265-1304
HCC safe storage options include file systems, media drivers, Flash Translation Layers, smart-meter software, bootloaders and encryption technology. HCC released the first fully MISRA-compliant TCP/IP stack and supplies encryption modules, TLS/DTLS, and IPsec/IKE, built to improve network security. Critical software modules including Encryption, TLS, IPsec and IKE, SNMP, MQTT, and HTTPS are developed using formal development processes and methods borrowed from functional safety to protect data.

优势
  • System Design
  • Tools / Software / Drivers / Embedded
  • Software Design
市场
  • Aerospace and Defense Systems
  • 汽车解决方案