电子监控和对抗
Electronic surveillance and protection systems help mitigate the impact of interfering emitters. We support technological advances in this area with continuous development of state-of-the-art RF/microwave components, modules, and subsystems.
Electronic Surveillance and Countermeasures
Surveillance receivers utilize our wideband ADCs, RF transceivers, low-noise amplifiers, and mixer technology to achieve unparalleled levels of sensitivity and detection. Our RF DACs and advanced synthesizers enable sophisticated signal generation to support advanced countermeasures. Amplifiers using GaN processes offer higher power and efficiency in smaller footprints and can serve as TWT replacements using our specialized combining techniques.
Government Brochure
Analog Devices is a trusted technology partner providing comprehensive solutions and capabilities to support defense innovation.
Introducing the ADSY1100 Series
Analog Devices’ ADSY1100-series is a family of wideband multichannel RF digitizers in a 3UVPX SOSA™ -aligned format.
Recent Release: ADPA1112
Learn more about our recently released 1GHz to 22GHz, 15W, GaN Power Amplifier suitable for EW applications.
文件和下载
应用笔记
AN-827: 放大器与开关电容ADC接口的匹配方法[中文版]
783 kB
电子书
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
数据手册
ADRF5144: 10 W Average, Silicon SPDT, Reflective Switch, 1 GHz to 20 GHz Data Sheet
565.95 K
ADRF5141 Silicon, Transmit and Receive Switch with Limiter, 6 GHz to 12 GHz Data Sheet
675.82 K
AD9208: 14-Bit, 3 GSPS, JESD204B, Dual Analog-to-Digital Converter Data Sheet
1.8 M
评估软件
点击此处查看IMU评估软件的修订历史
zip
EVAL-ADIS系统的IMU评估软件(版本1.9.7)
407 kB
信息
Ahead of What’s Possible: ADI’s Hybrid Module Manufacturing Center
622.85 K
产品选型指南
RF、微波和毫米波IC选型指南
3.64 M
解决方案设计及宣传手册
APOLLO MxFE™ AD9084 Brochure
9.92 MB
Government Brochure - ADI Solutions Go Beyond Semiconductor Components
2.27 M
ADSY1100 Brochure
2.26 M
Solutions for Rapid Prototyping Brochure
595.11 K
Silent Switcher Technology
1.74 M
Electronic Warfare Brochure
1.84 M
Custom Integrated Solutions Brochure
1.2 M
High Reliability Components and Solutions
603.23 K
Aerospace and Defense Capabilities Brochure
1.74 M