概览
设计资源
描述
The MAX17681/MAX17681A is a high-voltage, high-efficiency, iso-buck DC-DC converter designed to provide isolated power up to 5W. The device operates over a wide 4.5V to 42V input and uses primary-side feedback to regulate the output voltage. The MAX17681/MAX17681A uses peak-current-mode control. Low-resistance, on-chip MOSFETs ensure high efficiency at full load while simplifying the PCB layout. The MAX17681/MAX17681A devices generate a well-regulated primary side voltage, which is then scaled by a suitable transformer turns ratio to derive isolated secondary output rails. While both the MAX17681 and MAX17681A support primary side overcurrent protection, the MAX17681A is an enhanced design that also supports robust secondary-side over-current protection. The MAX17681/MAX17681A is available in a compact 10-pin (3mm × 2mm) TDFN package. Simulation models are available.
优势和特点
- Reduces External Components and Total Cost
- No Optocoupler
- Synchronous Primary Operation
- All-Ceramic Capacitors, Compact Layout
- Reduces Number of DC-DC Regulators to Stock
- Wide 4.5V to 42V Input
- 0.9V to 0.96 x VIN Primary Output Voltage
- Delivers Up to 5W Output Power
- Reduces Power Dissipation
- Peak Efficiency > 90%
- 0.9μA (typ) Shutdown Current
- Operates Reliably in Adverse Industrial Environments
- Peak and Sink Current-Limit Protection
- Robust Secondary-Side Output Overcurrent Protection (MAX17681A)
- ±1.7% Feedback Accuracy
- Programmable EN/UVLO Threshold
- Adjustable Soft-Start
- Overtemperature Protection
- -40°C to +125°C Operation
This reference design is derived from the MAX17681AEVKITF. The three main differences between MAXREFDES1170 and the MAX17681AEVKITF are as follows:
- The board size of the MAXREFDES1170 is 20mm × 40mm, which is approximately one-quarter the size of the MAXREFDES17681AEVKITF.
- The pin distances of the MAXREFDES1170 are consistent with Distributed-power Open Standards Alliance (DOSA) open standards for DC/DC brick power supplies.
- The reference design has two transformer options, one is from Wurth and the other is from the transformer vendor HanRun.
With the above three features, customers can reduce the whole solution size and cost. Customers can also mount this reference design on system boards.
所用产品
文件和资源
-
MAXREFDES1170 Design Files2021/2/15ZIP2 M
-
EE-Sim OASIS Free Simulator2019/7/9
-
MAXREFDES1170: 24V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A2021/2/15PDF569 K
支持与培训
搜索我们的知识库,获取技术问题答案。我们专门的应用工程师团队也会随时为您解答技术问题。