Low Power, High Dynamic Ranger, Multi-Band GNSS Receiver
ADI's ultra-low power GNSS receiver technology enables next generation positioning systems to achieve faster times to first fix, higher location accuracy and improved GNSS availability.
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
  • en (Main), selected

Low Power, High Dynamic Ranger, Multi-Band GNSS Receiver

2024-04-19

ADI's ultra-low power GNSS receiver technology enables next generation positioning systems to achieve faster times to first fix, higher location accuracy and improved GNSS availability. With 4 software defined receive channels, <300mW power consumption and complete L-band coverage in a 7mm x 7mm package, ADI is bringing high performance and high reliability GNSS receive capabilities to devices where power and size are critical.

Low Power, High Dynamic Ranger, Multi-Band GNSS Receiver
ADI's ultra-low power GNSS receiver technology enables next generation positioning systems to achieve faster times to first fix, higher location accuracy and improved GNSS availability.
Video Player is loading.
Current Time 0:00
Duration 2:33
Loaded: 0%
Stream Type LIVE
Remaining Time 2:33
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

Low Power, High Dynamic Ranger, Multi-Band GNSS Receiver

2024-04-19

ADI's ultra-low power GNSS receiver technology enables next generation positioning systems to achieve faster times to first fix, higher location accuracy and improved GNSS availability. With 4 software defined receive channels, <300mW power consumption and complete L-band coverage in a 7mm x 7mm package, ADI is bringing high performance and high reliability GNSS receive capabilities to devices where power and size are critical.