Navassa Agile SDR: Frequency Hopping with TX DPD and RX AGC
Navassa enables safe and secure communications by shifting its transmit and receive channels to any frequency between 30MHz and 6GHz within 13us. This rapid channel diversity, which Navassa achieves without degrading system performance, reduces the device's RF signature, protecting both the communications and the people operating the radio.
Navassa Agile SDR: Frequency Hopping with TX DPD and RX AGC
Navassa enables safe and secure communications by shifting its transmit and receive channels to any frequency between 30MHz and 6GHz within 13us. This rapid channel diversity, which Navassa achieves without degrading system performance, reduces the device's RF signature, protecting both the communications and the people operating the radio.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}