Synchronized Clock Source: AD-SYNCHRONA14-EBZ

    2022-09-02

    The AD-SYNCHRONA14-EBZ is an ideal self-contained device to use in prototyping applications that need highly accurate frequency and phase controlled outputs clocked from a single source. It is designed around the Analog Devices AD9545 and HMC7044, and greatly simplifies clock distribution and multichannel synchronization in complex systems. Coming in a 1U mechanical form factor, it is compact enough to use on a lab bench or equipment rack and is intended to be used by qualified trained professionals. Using popular industry connector SMA and TwinAX interfaces most labs will already have the needed cables.
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
      Synchronized Clock Source: AD-SYNCHRONA14-EBZ

      2022-09-02
      The AD-SYNCHRONA14-EBZ is an ideal self-contained device to use in prototyping applications that need highly accurate frequency and phase controlled outputs clocked from a single source. It is designed around the Analog Devices AD9545 and HMC7044, and greatly simplifies clock distribution and multichannel synchronization in complex systems. Coming in a 1U mechanical form factor, it is compact enough to use on a lab bench or equipment rack and is intended to be used by qualified trained professionals. Using popular industry connector SMA and TwinAX interfaces most labs will already have the needed cables.