The World's First Single Chip Multiturn Position Sensor
The ADMT4000 is the first single chip True- Power-On Multiturn position sensor and operates without power or contact.
Video Player is loading.
Current Time 0:00
Duration 3:50
Loaded: 0%
Stream Type LIVE
Remaining Time 3:50
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

The World's First Single Chip Multiturn Position Sensor

2022-08-04

The ADMT4000 is the first single chip true-power-on multiturn position sensor and operates without power or contact. It has a measurement range of 46 turns (0 to 16,560°) and has an accuracy of +/- 0.25°. The sensor is set to revolutionize and enable designers simplify mechatronic control system designs in industrial automation and automotive applications, reducing the overall system size, weight, and costs.

The World's First Single Chip Multiturn Position Sensor
The ADMT4000 is the first single chip True- Power-On Multiturn position sensor and operates without power or contact.
Video Player is loading.
Current Time 0:00
Duration 3:50
Loaded: 0.00%
Stream Type LIVE
Remaining Time 3:50
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

The World's First Single Chip Multiturn Position Sensor

2022-08-04

The ADMT4000 is the first single chip true-power-on multiturn position sensor and operates without power or contact. It has a measurement range of 46 turns (0 to 16,560°) and has an accuracy of +/- 0.25°. The sensor is set to revolutionize and enable designers simplify mechatronic control system designs in industrial automation and automotive applications, reducing the overall system size, weight, and costs.