ADFS5758: Functionally Safe, IEC-61508 Certified 16-bit DAC
This single channel device is functional safety approved for unipolar current output and is a fully compliant item with a systematic capability of SC3, which can be used in safety-related applications up to SIL 2, according to IEC 61508.
Video Player is loading.
Current Time 0:00
Duration 1:00
Loaded: 0%
Stream Type LIVE
Remaining Time 1:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

ADFS5758: Functionally Safe, IEC-61508 Certified 16-bit DAC

2020-11-16

This single channel device is functional safety approved for unipolar current output and is a fully compliant item with a systematic capability of SC3, which can be used in safety-related applications up to SIL 2, according to IEC 61508.

ADFS5758: Functionally Safe, IEC-61508 Certified 16-bit DAC
This single channel device is functional safety approved for unipolar current output and is a fully compliant item with a systematic capability of SC3, which can be used in safety-related applications up to SIL 2, according to IEC 61508.
Video Player is loading.
Current Time 0:00
Duration 1:00
Loaded: 0%
Stream Type LIVE
Remaining Time 1:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

ADFS5758: Functionally Safe, IEC-61508 Certified 16-bit DAC

2020-11-16
This single channel device is functional safety approved for unipolar current output and is a fully compliant item with a systematic capability of SC3, which can be used in safety-related applications up to SIL 2, according to IEC 61508.