Dual Output, 6-Phase, Current Mode Synchronous Controller for DrMOS
2019-05-22
The LTC7852 allows for up to 240A with a single device and 480A when paralleling two. It also provides an output voltage down to 0.5V enabling users to increase operating speeds.
Visit the LTC7852 / LTC7852-1 Product PageDual Output, 6-Phase, Current Mode Synchronous Controller for DrMOS
2019-05-22
The LTC7852 allows for up to 240A with a single device and 480A when paralleling two. It also provides an output voltage down to 0.5V enabling users to increase operating speeds.
Visit the LTC7852 / LTC7852-1 Product Page