ADXL362 Micropower, 3-Axis, MEMS Accelerometer
2012-05-31
The ADXL362 consumes 2 μA @ 100 Hz in full measurement mode, and only 300 nA in motion sensing wake-up mode. In addition to its native low-power operation, the ADXL362 has additional features that enable system-level power efficiency.
Visit the ADXL362 Product PageADXL362 Micropower, 3-Axis, MEMS Accelerometer
2012-05-31
The ADXL362 consumes 2 μA @ 100 Hz in full measurement mode, and only 300 nA in motion sensing wake-up mode. In addition to its native low-power operation, the ADXL362 has additional features that enable system-level power efficiency.
Visit the ADXL362 Product Page