概览
产品详情
The user guide describes how to set up and use the evaluation board for the ADCLK950. The ADCLK950 data sheet should be used in conjunction with the user guide.
The data sheet contains full technical details about the specifications and operation of the device.
The ADCLK950 is a very high performance clock fanout buffer. The evaluation board is fabricated using a high quality Rogers dielectric material. Transmission line paths are kept as close to 50 Ω as possible.
技术与领域
相关产品
包装内含
文档
-
UG-067: Setting Up the Evaluation Board for the ADCLK9502023/10/3PDF217 kB