概览

优势和特点

  • Full featured evaluation board for the ADBMS6830B 
  • Demonstrates high-performance measurements of the ADBMS6830B
  • Includes two isoSPI ports for reversible isoSPI support
  • Daisy-chain capability
  • Accessible cell and GPIO connections via optional connectors
  • Accessible isoSPI connections via simple DuraClik connectors
  • Compatible with EVAL-ADBMS6822 dual master isoSPI board
  • With PC-based software for control and data analysis using Broad Market Browser BMS GUI
  • Basic embedded code functions for cell monitoring and diagnostics

产品详情

The EVAL-ADBMS6830BMSW is a full-featured evaluation board for the ADBMS6830B, a 16-channel battery stack monitor for broad market applications. This board allows multiple boards to be linked through a single twisted pair wire interface (isoSPI) to monitor a long series of cells in a stack. It provides access to full channel monitoring to all cells going to battery pack either in the supply line or in the V+ to V- line. The evaluation board also features reversible isoSPi that can access either path to do measurement functions and serve as a redundant communication path. The PCB, components, and DuraClik connectors are optimized for low EMI susceptibility and emissions.

APPLICATIONS

  • Mobile Robot System
  • E-scooter/E-bikes/Light Electric Vehicle
  • Agricultural Gateway Hubs
  • Metering Technology
  • Power Tools
  • Portable Energy Storage System
  • Industrial Equipment Battery Monitoring

硬件 (4)

仿真器硬件

控制器板

开发平台