概览

优势和特点

  • ADAQ4380-4 quad,16-bit, 4 MSPS, μModule® evaluation board
  • Versatile analog signal conditioning circuitry
  • On-board LDO and power supply circuits
  • PC software for control and data analysis of time and frequency domain
  • System demonstration platform-compatible (SDP-H1, high-speed controller board (EVAL-SDP-CH1Z))

产品详情

The EV-ADAQ4380-4FMCZ and EV-ADAQ4370-4FMCZ evaluation boards (see Figure 1) enables a simple evaluation of the ADAQ4380-4 quad, 16-bit, 4 MSPS, simultaneous sampling, μModule data acquisition solution. The evaluation board demonstrates the performance of the ADAQ4380-4 μModule and is a versatile tool for variety of applications.

The ADAQ4380-4 and ADAQ4370-4 μModule combines multiple common signal processing and conditioning blocks into a single device that includes a low noise, fully differential analog-to-digital converter (ADC) drivers, a high precision 3.3 V reference chip, low-noise reference buffer, high resolution, quad, 16-bit, 4 MSPS simultaneous sampling successive approximation register (SAR) ADC, and all the critical passive components necessary for optimum performance.

The EV-ADAQ4380-4FMCZ and EV-ADAQ4370-4FMCZ evaluation boards interface with high-speed system demonstration platform SDP-H1 (EVAL-SDP-CH1Z) board through a 160-pin FMC connector, as shown in Figure 2.

Refer to the ADAQ4380-4 and ADAQ4370-4 data sheets for full specifications, which must be consulted in conjunction with this user guide when using the EV-ADAQ4380-4FMCZ and EVADAQ4370-4FMCZ evaluation boards. For the current schematic, layouts, and bill of materials, refer to the EVAL-ADAQ4380-4 or EVAL-ADAQ4370-4 product page.

使用入门

  • PC running Windows® 10 or higher
  • SDP-H1 (EVAL-SDP-CH1Z) controller board
  • Low noise, precision signal source (such as APX500 series)
  • Standard USB A to USB mini-B
  • Band-pass filter suitable for 16-bit testing (optional, value based on signal frequency)