概览

优势和特点

  • AD9783/AD9781/AD9780评估板
  • 包括以下评估选项
    仅DAC
    DAC和ADL5375正交调制器
  • 用于配置的USB接口
  • 板载或外部电源调整
  • 板载或外部时钟分配
  • 数据模式发生器和SPI软件接口

产品详情

本页提供评估AD9783/81/80的评估板文档和订购信息。

通过对与特定产品型号分辨率对应的数据矢量进行编程,AD9783-DPG2-EBZ可用于评估同一DAC系列中的产品,即12位对应于AD9780,14位对应于AD9781。未使用的LSB可设置为LVDS低电平。

软件

FPGA/HDL

WIKI
AD9783 Evaluation Board, DAC-FMC Interposer & Xilinx Reference Design
The device includes specific features for direct conversion transmit applications, including gain and offset compensation, interfacing seamlessly with analog quadrature modulators.

ACE软件

ZIP
141 KB
ACE plug-in for Board.AD9783 1.2019.43200 [12月 10 19]
Plugin to evaluate the AD9783 high-speed DAC.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

硬件 (3)

控制器板