概览

优势和特点

  • Simple power connection using 6 V wall adapter and onboard switching and LDO voltage regulators
  • Regulators easily bypassed for power measurements
  • 8 ac-coupled SMA connectors for output
  • SMA connectors for
    2 differential or 4 single-ended reference input
    System clock input
  • On-board provisions for OCXO, crystal oscillator, or crystal
  • USB connection to PC
  • 32-bit or 64-bit Windows-based evaluation software with simple graphical user interface
  • On-board PLL loop filter
  • Easy access to digital I/O and diagnostic signals via I/O header
  • Status LEDs for diagnostic signals

产品详情

本页提供AD9548的评估板文档和订购信息。

相关产品

软件

评估软件

ZIP
4.21 M
AD9547/AD9548 Evaluation Software Installer (Rev. 2.0.2)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9547/AD9548 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
TXT
1.71 K
AD9547/AD9548 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver. The USB driver is also 32-bit compatible.
EXE
7.35 M
评估板USB闪存编程器
包含用于重新闪存USB EEPROM的EXE文件。

硬件 (1)

子板