概览

产品详情

EVAL-AD7927CBZ是用于AD7927的全功能评估套件。该评估板能够以独立模式工作,或者与评估控制器板配合使用。与评估控制器板配合使用时,用户通过随附的软件可以对ADC的性能执行详尽分析。此软件包含技术笔记,其中说明评估板以独立模式工作或者与评估控制器板配合使用时的工作和设置情况。

软件

评估软件

AD7927 Software (zip, 4.09MB)
Included in the EVAL-AD7927CB evaluation board package is software for controlling and evaluating the performance of the AD7927 when it is operated with the EVALUATION BOARD CONTROLLER and also included is all documentation required to configure the EVAL-AD7927CB Evaluation Board. The EVAL-AD7927CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000 and NT.