概览

优势和特点

  • 功能完备的评估板多通道同步采样 ADC
  • 板载基准电压源、基准缓冲器和 ADC 驱动器
  • 板载电源
  • 板兼容高速系统演示平台 (SDP-H1) 控制器
  • 用于控制和数据分析的 PC 软件

产品详情

EVAL-AD7380FMCZ和EVAL-AD7381FMCZ均为全功能评估板,用于评估AD7380和AD7381模数转换器(ADC)的全部特性。这些评估板可通过160路系统演示平台(SDP)连接器J4由EVAL-SDP-CH1Z控制。EVAL-SDP-CH1Z板可通过PC的USB端口并使用分析、控制、评估(ACE)软件来控制评估板,ACE软件可从ACE软件页面下载。

AD7380/AD7381数据手册中提供AD7380和AD7381的完整技术规格。使用评估板时,应同时参阅这些规格和该用户指南。有关EVAL-SDP-CH1Z的全部详细信息,请访问SDP-H1产品页面。ACE软件页面上提供了综合ACE用户指南。

EVAL-AD7380FMCZ可用于评估AD4680和AD4681。AD4680和AD4681与AD7380相比具有较低的吞吐速率(分别为1 MSPS和500 kSPS)。通过调整时钟速度和采样频率,可调整吞吐量以适合AD4680和AD4681。

该用户指南中的图1显示EVAL-AD7380FMCZ板的典型设置。EVAL-AD7381FMCZ板的设置与EVAL-AD7380FMCZ设置相同。

软件

ACE软件

ZIP
1.2 MB
ACE plug-in for Board.AD738X 1.2024.38300 [9月 23 24]
The AD738X ACE Plugin supports the EVAL-AD7380FMCZ, EVAL-AD7380-4FMCZ, EVAL-AD7381FMCZ, EVAL-AD7383FMCZ, EVAL-AD7384FMCZ, EVAL-AD7383-4FMCZ, EVAL-AD7386FMCZ, EVAL-AD7386-4FMCZ, EVAL-AD7388FMCZ , EVAL-ADAQ4380-4FMCZ, EVAL-ADAQ4381-4FMCZ and EVAL-ADAQ4370-4 eval boards. The AD738x is a family of dual simultaneous sampling SAR ADC's. The ADAQ4370/80/81-4 are Quad, 16-bit, 4 MSPS, Simultaneous Sampling, μModule Data Acquisition Solutions
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.