概览
产品详情
The EVAL-AD7292SDZ is a fully featured evaluation kit for the AD7292. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.系统需求
- Windows XP SP2, 32 bit
- Windows Vista, 32 and 64 bit
- Windows 7, 32 and 64 bit
- USB 2.0 Port
文档
-
UG-449: Evaluating the AD7292 10-Bit Monitor and Control System2012/10/26PDF1856 kB
-
EVAL-AD7292SDZ Design and integration files2012/10/12ZIP1543 kB
-
AN-1178: AD7292 DAC禁用功能时序2024/8/21