概览

优势和特点

  • A full-featured EVAL-AD45336EBZ evaluation board for the AD45336, which is a monitoring companion to the AD45335 
  • Can operate in standalone mode or in companion mode with the EVAL-AD45335SDZ evaluation board, which must be purchased separately

产品详情

The EVAL-AD45336EBZ is a full-featured evaluation board for the AD45336, a 32-channel, high-voltage, matched precision resistor divider designed as a monitoring companion for the AD45335 high-voltage digital-to-analog converter (DAC).

The EVAL-AD45336EBZ is designed to help users quickly prototype AD45336 circuits, reducing design time. This board offers flexibility in operation because it can be used in standalone mode with custom input voltage supplies or in conjunction with the AD45335 DAC evaluation board (EVAL-AD45335SDZ), which is recommended.

For full details on the AD45335 and AD45336, see the AD45335 and AD45336 data sheets, which should be consulted in conjunction with this user guide when using these evaluation boards.

相关产品