概览

产品详情

Demonstration circuit 2278A features the LTC4281 hot swap controller. The LTC4281 is well suited to high power applications because the precise monitoring capability and accurate current limiting reduces the extremes in which both loads and power supplies must safely operate. Non-volatile configuration allows for flexibility in the autonomous generation of alerts and response to faults.

相关产品

硬件 (1)

控制器板