概览

产品详情

Demonstration circuit 1613A is a USB-based controller with generic Inter Integrated Circuit (I2C) ports as well as SMBUS/PMBUS capabilities. It is designed to mate with ADI's family of LTpowerPlay demonstration boards. The demo board is fully isolated from the host PC’s ground. The evaluation software automatically detects which demo board is connected and loads the appropriate control screen.


The LTpowerPlay system provides a quick and easy way to evaluate the performance of a wide variety of Linear Technology’s products.


Includes CA2978 12-pin ribbon cable.

硬件 (30)

Adapter

电缆