概览
产品详情
Demonstration circuit 2239A is a High Efficiency Switching Surge Stopper and EMI Filter featuring the LTC7860. The board operates from an input range of 3.5V to 60V, provides a 3.5V to 17.2V output at 0A to 5A and is output current limited. A soft-start feature controls output voltage slew rate at start-up, reducing current surge and voltage overshoot. The demonstration board has options for smaller MOSFET and diode packages on the back of the board for lower output current requirements.
文档
-
DC2239A - Schematic2015/4/27PDF65K
-
DC2239A - Demo Manual2015/4/27PDF315K
-
DC2239A - Design Files2015/4/27ZIP1M