概览
产品详情
Demonstration circuit 2174A-A is a high current, high efficiency, dual-phase dual-output synchronous buck converter featuring the LTC3882EUJ, a dual output voltage mode controller. The DC2174A-A operates with a 7V to 14V input voltage and is configured for 1.5V at 35A and 1V at 35A. The output voltage adjustment range is 0.5V to 2V. The LTC3882 has the PMBus interface and power system management functions.
相关产品
文档
-
DC2174A - Schematic2016/12/9PDF113K
-
DC2174A - Demo Manual2016/2/3PDF0M
-
DC2174A - Design Files2015/4/17ZIP2M