概览
产品详情
Demonstration circuit DC1802A is a wide VIN range, low noise, 250mA buck-boost charge pump featuring the LTC3245EMSE. It has an input supply range of 2.7V to 38V and provides a jumper-selectable 5V, 3.3V, or adjustable output (set to 1.2V) at 250mA.
文档
-
DC1802A - Schematic2013/4/3PDF75K
-
DC1802A - Demo Manual2013/3/21PDF1M
-
DC1802A - Design Files2013/10/18ZIP680K