概览
产品详情
AD8368-EVALZ是一款配置齐全的4层FR4评估板,用于轻松评估AD8368的所有特性。内置具有单端设置的信号输入和输出SMA连接功能。通过拉低MODE引脚(SW1)并将DETO引脚短接到GAIN引脚(JP4)可轻松设置AGC模式。通过配置合适的电阻R31和R32来设置输出设定点。通过VPOS和GND测试点的线夹引线可实现+5 V/60 mA电源接入;它的电压范围是+4.5至+5.5 V。文档
-
AD8368: 800 MHz, Linear-in-dB VGA with AGC Detector Data Sheet (Rev. C)2007/10/19PDF725 K
-
AD8368 Gerber 文件2011/9/11ZIP260 kB