Automotive USB-C® Ev Kit ATtiny3217 BIN

This firmware can be installed on the Microchip ATtiny3217 Curiosity Nano Evaluation Kit. When installed, the MCU becomes a USB Type-C® Port Manager (TCPM) to work with the MAX25432B. The combined solution can be used for evaluation of USB Type-C Port Controller (TCPC) modes of operation in preparation for applications where an MCU will hold the TCPM firmware. The downloaded package contains the MPLAB pre-compiled .hex file for direct flashing, the Vendor Information File that can be used for certification, sample source capabilities messages for easy USB-PD functionality.

SOFTWARE VERSION:
21.08.18

REQUIRED HARDWARE:

MCHP AT-TINY TCPM Ev Kit Accessory

MAX25432B ATtiny3217 100W-1P.zip

RELATED PRODUCTS: