MAX2831功率放大器(PA)输出功率和偏置电流的优化
Abstract
本文介绍了在MAX2831的不同输出功率下优化功率放大器(PA)效率的数据和寄存器设置。
概述
MAX2831集成了实现RF收发器所需的全部电路,带有RF功率放大器(PA),用于802.11g/b系统。两级PA的偏置电流和输出匹配网络经过优化在标称条件下提供+18.5dBm功率,仅从3.3V电源消耗209mA的电流(54Mbps (64-QAM)模式下EVM低于5.6%),同时可满足802.11g频谱模板的要求。输出功率较低时,重新对PA偏置电流寄存器进行编程,降低偏置电流和PA电流,以便提高Tx效率并满足802.11g的要求。当PA偏置电流针对+17dBm发射功率进行优化时,与标称寄存器设置相比,可节省26mA的电流;优化工作在+3dBm发射功率时,与标称寄存器设置相比,可节省62mA的电流。通过优化简单的双电容输出匹配网络,可以在指定输出功率下节省更多的电流。
编程
寄存器10 (A3:A0 = 1010)允许对两级PA偏置电流进行编程。D2:D0位用于优化第一级偏置电流、D6:D3位用于优化第二级偏置电流。表1总结了寄存器设置以及等效的MAX2831评估板偏置电流设置。
Power Amplifier First-Stage Bias Current | Power Amplifier Second-Stage Bias Current | ||
Register 10 (A3:A0 = 1010) Bit D2:D0 |
Equivalent Bias Current (µA) |
Register 10 (A3:A0 = 1010) Bit D6:D3 |
Equivalent Bias Current (µA) |
100 | 125 | 0100 | 160 |
010 | 75 | 0011 | 120 |
001 | 50 | 0011 | 120 |
001 | 50 | 0010 | 80 |
结论
图1和表2总结了通过优化PA偏置电流可以节省的电流。表3和图2列出了标称寄存器设置对应的工作特性。图3、4和5所示是针对+17dBm和+15dBm输出功率优化寄存器设置后得到的工作特性和对应的输出频谱。图6给出了针对+12dBm和+9dBm输出功率优化寄存器设置后得到的工作特性。图7为测量电路原理图。
图1. 在标称PA偏置电流和优化于特定输出功率的PA偏置电流下,MAX2831电源电流与输出功率的关系
Measured Results | Register Settings (See MAX2831 EV Kit Control Software) |
|||||
POUT (dBm) | EVM (%) | PA Current (mA) | PA Current Savings (mA) | Tx VGA Gain (SPI™) [Register 12 Bit D5:D0] |
PA Driver Output Current (µA) [Register 10 (A3:A0 = 1010) Bit D2:D0] |
PA Output-Stage Bias (µA) [Register10 (A3:A0 = 1010) Bit D6:D3] |
2.9 | 3.5 | 73 | 61 | 35 (100011) | 50 (001) | 80 (0010) |
6.1 | 5.1 | 79 | 59 | 41 (101001) | 50 (001) | 80 (0010) |
9.2 | 4.4 | 98 | 45 | 44 (101100) | 50 (001) | 120 (0011) |
12.1 | 5.6 | 111 | 41 | 50 (110010) | 50 (001) | 120 (0011) |
15.2 | 5.0 | 140 | 28 | 53 (110101) | 75 (010) | 120 (0011) |
17.0 | 5.3 | 158 | 26 | 57 (111001) | 75 (010) | 120 (0011) |
18.7 | 5.5 | 204 | — | 57 (111001) | 125 (100) | 160 (0100) |
Measured Results | Register Settings (See MAX2831 EV Kit Control Software) |
||||
POUT (dBm) |
EVM (%) | PA Current (mA) | Tx VGA Gain (SPI) [Register 12 (A3:A0 = 1100) Bit D5:D0] |
PA Driver Output Current (µA) [Register 10 (A3:A0 = 1010) Bit D2:D0] |
PA Output-Stage Bias (µA) [Register10 (A3:A0 = 1010) Bit D6:D3] |
3.3 | 2.1 | 135 | 24 (011000) | 125 (100) | 160 (0100) |
6.3 | 2.3 | 138 | 30 (011110) | 125 (100) | 160 (0100) |
9.2 | 2.6 | 143 | 36 (100100) | 125 (100) | 160 (0100) |
12.2 | 2.9 | 152 | 43 (101011) | 125 (100) | 160 (0100) |
15.1 | 3.4 | 168 | 49 (110001) | 125 (100) | 160 (0100) |
17.1 | 4.1 | 184 | 53 (110101) | 125 (100) | 160 (0100) |
18.7 | 5.5 | 204 | 57 (111001) | 125 (100) | 160 (0100) |
图2. 针对+18.5dBm输出功率优化时,MAX2831的输出功率、电源电流、EVM (A3:A0 = 1010,D6:D3 = 0100,D2:D0 = 100)
图3. 寄存器设置优化于+17dBm和+15dBm时,MAX2831的输出功率、电源电流、EVM (A3:A0 = 1010,D6:D3 = 0011,D2:D0 = 010)
图4. +17dBm输出功率时的输出频谱(红线表示11g频谱模板的要求) (A3:A0 = 1010、 D6:D3 = 0011、 D2:D0 = 010)
图5. +15dBm输出功率时的输出频谱(红线表示11g频谱模板的要求) (A3:A0 = 1010、 D6:D3 = 0011、 D2:D0 = 010)
图6. 寄存器设置优化于+12dBm和+9dBm输出功率时,MAX2831的输出功率、电源电流、EVM (A3:A0 = 1010,D6:D3 = 0011,D2:D0 = 001)
图7. MAX2831无线LAN收发器测试装置原理图