设计要点 325:采用 ThinSOT 封装的高效白光 LED 驱动器内置开关和肖特基二极管

引言

LT3465白光LED驱动器是外形小巧和电池供电的便携式设备(如蜂窝电话、PDA和数码相机)中背光源电路的理想选择。LT3465具有一些重要的特点,例如:用于防止大浪涌电流的自动软起动、LED开路保护和集成肖特基二极管,并采用了扁平的(<1mm)ThinSOT封装以节省占用空间。LT3465专为采用2至4个白光LED和单节锂离子电池输入的彩色显示背光源应用而优化。虽然如此,其30V内部开关仍能驱动多达6个串接的LED。

LT3465采用一种恒定电流和升压型架构,其可直接调节LED电流并确保每个LED都具有均匀的亮度和色彩,这与其正向压降的差异无关。LT3465具有1.2MHz的恒定开关频率,因而允许采用小巧的外部元件,并可最大限度地减小要求低输入和输出噪声应用的输入和输出纹波。LT3465采用的内部补偿将对输出电容器的要求降低至只需使用一个0.22μF的陶瓷电容器,这与输出电容要求更加严格的补偿方案相比,占用空间与成本明显减少。

200mV的反馈电压.高效内部电源开关和内置肖特基二极管实现了LT3465功耗的最小化,从而使典型效率达到了80%。LT3465还有一种开关频率为2.7MHz的版本(LT3465A),该版本允许采用体积更小的元件(例如片式电感器)。

用于4个白光LED的锂离子电池供电式驱动器

图1所示的紧凑型白光LED驱动器电路是专为安装于诸如蜂窝电话或PDA等小型无线设备之中而设计的。由于该电路采用了恒定电流升压型串联LED架构,因此,其效率高于采用并联架构的开关电容器型驱动器。

Li-Ion Powered Driver for Four White LEDs

图1a:用于驱动4个白光LED的锂离子电池供电式驱动器

Li-Ion Powered Driver for Four White LEDs

图1b:用于驱动4个白光LED的锂离子电池供电式驱动器

该设计可提供15mA的恒定电流,并可由单节锂离子电池或一个5V交流适配器输入来驱动4个串联LED。集成肖特基二极管、内部软起动和开路LED保护简化了电路并改善了性能。1.2MHz恒定频率和集成优化补偿允许采用小型元件,包括纤巧的0603规格的陶瓷输入和输出电容器以及一个小巧的电感器(LT3465A还能采用体积更小的片式电感器)。LED电流由反馈引脚上的电阻器R1根据下面简单的公式来设置:

ILED = 200mV/R1 或 R1 = 200mV/ILED (见表1)。

表1:电阻器RI的阻值选择
满ILED (mA) R1 (Ω)
5 40.2
10 20.0
15 13.3
20 10.0

对于要求高准确LED电流的应用,建议采用精密的电阻器(1%)。

调光控制

LT3465具有单引脚关断和调光控制功能。通过在CTRL引脚(引脚4).上施加一个0.2V~ 1.5V的DC电压(图2a)可使反馈电压在25mV至200mV的范围内改变。对于一个20mA LED电流应用(RFB= 102),使CTRL引脚电压在0.2V~ 1.5V的范围内变化将产生2.5mA至20mA的LED电流。CTRL引脚电压低于50mV时将关断器件。图3中的曲线示出了VFB与VCTRL之间的相关性。

DC Voltage Dimming

图2a:DC电压调光

VFB vs VCTRL Correlation Curve

图3:VFB与VCTRL的相关性曲线

图2示出了三种调光方法,分别是采用一个DC电压、一个滤波PWM信号和一个逻辑信号。前两种方法通过改变CTRL引脚电压来调节LED亮度,而逻辑信号则通过直接改变反馈电压来调节LED亮度。

2b所示的滤波PWM调光工作原理与DC电压调光相似,不同之处在于前者的VDC输入来自一个滤波PWM信号。滤波器是一个5k2、100nF 的RC电路,它将PWM信号滤波为一个与PWM信号的占空比成比例的DC电压。在这种场合,LED电流随PWM信号占空比的增加成比例地增加。100%的占空比对应于满LED电流,而0%的占空比则对应于零LED电流。用于滤波PWM调光的推荐频率为3kHz而幅度为2V。

Filtered PWM Dimming

图2b:滤波PWM调光

逻辑信号调光方法(图2c)采用一个N沟道MOSFET和RINC,以便在一个逻辑信号使MOSFET导通时减小Rl的阻值。R1的阻值用于设定最小LED电流,RINC与R1的并联阻值用于设定较高的LED电流。这种简单电路便于进行单级调光。当LED电流等级超过两级时,可增加并联的MOSFET-RINC电路。切记每个电流设定需要一个单独的逻辑信号,而且LED电流的计算涉及到每个RINC(n)的并联电阻。当n个开关接通时,ILED(n) = 200mV [R1||RINC(1)...||RINC(n)]。当接入不同的电阻器时,仍可采用CTRL引脚来对LED电流进行更大幅度的控制。

Logic Signal Dimming

图2c:逻辑信号调光

结论

LT3465是专为从单节锂离子电池来对2至4个LED进行驱动而优化的白光LED驱动器。它具有一个36V、1.2MHz的内部电源开关、内置肖特基二极管、自动软起动、开路LED保护和优化的内部补偿。LT3465是要求小电路尺寸、高效率和匹配LED亮度的无线设备之理想选择。

作者

David Kim

David Kim

Dave Kim is a Director for Automotive Systems Engineering for Power Products and Power electronics applications and systems design for more than 25yrs. He has joined Linear Technology (now part of Analog Devices) in 1997. Previously he has worked in various roles including product applications, field applications, technical sales / marketing and strategic applications manager.