adsp-2104l

过期

16-bit, 13 MIPS, 3.3v, 2 serial ports

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 20 MIPS, 50 ns Maximum Instruction Rate
  • Wired and Wireless Voice
  • Separate On-Chip Buses for Program and Data Memory
  • VoIP/VoN
  • Optical Networking
  • Program Memory Stores Both Instructions and Data (Three-Bus Performance)
  • Dual Data Address Generators with Modulo and Bit-Reverse Addressing
  • Speech Recognition
  • Efficient Program Sequencing with Zero-Overhead Looping: Single-Cycle Loop Setup
  • Modems
  • Automatic Booting of On-Chip Program Memory from Byte-Wide External Memory (e.g., EPROM )
  • Test and Measurement
  • Double-Buffered Serial Ports with Companding Hardware, Automatic Data Buffering, and Multichannel Operation
  • Industrial Control
  • Three Edge- or Level-Sensitive Interrupts
  • Low Power IDLE Instruction
  • PLCC Package
adsp-2104l
16-bit, 13 MIPS, 3.3v, 2 serial ports
提问

参考资料

了解更多

软件资源

最新评论

需要发起讨论吗? 没有关于 ADSP-2104L的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览