ADMC200
过期Motion Coprocessor
产品详情
The ADMC200 is a motion coprocessor that can be used with either microcontrollers or digital signal processors (DSP). It provides the functionality that is required to implement a digital control system. In a typical application, the DSP or microcontroller performs the control algorithms (position, speed, torque and flux loops) and the ADMC200 provides the necessary motor control functions: analog current data acquisition, vector transformation, and PWM drive signals.
参考资料
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 ADMC200的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论