ad9732
过期10-Bit, 200 MSPS DAC
产品详情
The AD9732 is a 10-bit, 200 MSPS, bipolar D/A converter that is optimized to provide high dynamic performance, yet offers lower power dissipation and a more economical price than previous high speed DAC solutions. The AD9732 was primarily designed for demanding communications systems applications where maximum spurious-free dynamic range (SFDR) is required at high throughput rates. The proliferation of digital communications into base station and high volume subscriber-end markets has created a demand for high performance bipolar DACs delivered at CMOS associated levels of power dissipation and cost. The AD9732 is the answer to that demand.
推荐替代产品
10位、100 MSPS+ TxDAC®数模转换器
参考资料
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 AD9732的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论