AD1881A
过期AC’97 SoundMAX® Codec
产品详情
|
|
The AD1881A meets the Audio Codec ’97 2.0 and 2.1 Extensions. In addition, the AD1881A SoundMAX Codec is designed to meet all requirements of the Audio Codec ’97, Component Specification, Revision 1.03, © 1996, Intel Corporation, found on Intel's web site. The AD1881A also includes some other Codec enhanced features such as the built-in PHAT Stereo 3D enhancement.
The AD1881A is an analog front end for high performance PC audio applications. The AC’97 architecture defines a 2-chip audio solution comprising a digital audio controller, plus a high quality analog component that includes Digital-to-Analog Converters (DACs), Analog-to-Digital Converters (ADCs), mixer and I/O.
The main architectural features of the AD1881A are the high quality analog mixer section, two channels of ΣΔ ADC conversion, two channels of ΣΔ DAC conversion with Data Direct Scram-bling (D2S) rate generators. The AD1881A’s left channel ADC and DAC are compatible for modem applications supporting irra-tional sample rates and modem filtering requirements.
参考资料
这是最新版本的数据手册
最新评论
需要发起讨论吗? 没有关于 ad1881a的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论