概览
产品详情
该评估板已停产且不再推荐使用。替代板为DC2350A-A。
演示电路2350A是一款多单元电池堆监控器,在DC2350A-A上内置15单元监控器LTC6812-1并在DC2350A-B上内置18单元监控器LTC6813-1。多个板可以通过双线式隔离串行接口(isoSPI)连接,以监控堆栈中任意数量的单元。该演示电路还具有可逆isoSPI,支持完全冗余的通信路径。
DC2350可以直接连接至DC2026 Linduino® One,以和PC通信。DC2026必须加载适当的程序(称为“草图”)来控制电池堆栈监控器IC,并通过USB串行端口接收数据。DC2792/DC1941可以连接到DC2026,为DC2350提供完全隔离的isoSPI接口。
文档
-
DC2350A - Schematics2018/2/23PDF325K
-
DC2350A - Demo Board Manual2018/2/23PDF629K
-
DC2350A - Design Files2018/2/23ZIP1M