无线基础设施
Analog Devices cemented its reputation as a leader in wireless infrastructure by creating the technologies that enabled the first small cells and the roll out of 5G mMIMO. With technology solutions that cover all infrastructure applications, we have the broad portfolio and deep domain expertise to help ensure your design project is successful.
探索应用领域 无线基础设施
4G/5G Radio Unit
The Kerberos RU platform is a complete interoperability tested RU solution from the optical fronthaul to RF for macro and small cell radio units applications. The platform allows for easy band, bandwidth, and power customization. The fully integrated platform leverages market-leading technologies that drive advanced 4G and 5G RU requirements and include support for all sub-6 GHz band and power variants, including multiband applications.
This Open RAN and development platform includes our advanced 8T8R 400 MHz, ADRV904x ADI RadioVerse SoC, and commercial grade and interoperability tested O-RAN 7.2a IP, running on the Intel® advanced node AGF014 Agilex™ FPGA.
Our full 5G radio platform for the O-RAN ecosystem addresses critical energy consumption and the design challenges of next-generation networks. The ADRV904x with digital front end is the lowest power integrated transceiver, with architecture that reduces RF front-end complexity and relaxes filter requirements. The DFE includes advanced algorithms for digital predistortion (DPD), crest factor reduction (CFR), and channel digital up/down conversion (CDUC/CDDC). The power signal chain is tuned to reduce the signal-to-noise ratio, improving the performance and efficiency of the RU. The full-featured, commercial ready 7.2a O-RAN IP (eCPRI + low PHY) supports LTE, 5G, and NB-IoT.
文件和下载
ADMV4828: 24.0 GHz to 29.5 GHz Transmit/Receive Dual Polarization Beamformer Data Sheet
147.13 K
Industrial Battery Chargers Overview
2.09 M
AN-1461:信号和电源隔离RS-485现场总线的高速或低功耗解决方案
124.36 K
AN-851: 一种WiMax双下变频IF采样接收机设计方案[中文版]
421 kB
Switches and Multiplexers Cheat Sheet
310.64 K
AN-0974: TD-SCMA多载波系统可行性研究
772 kB
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}