ADP5020

NOT RECOMMENDED FOR NEW DESIGNS

Power Management Unit for Imaging Modules

Part Models
1
1ku List Price
price unavailable

Part Details

  • Input voltage range: 2.4 V to 5.5 V
  • Low standby current: 1 μA
  • Switching frequency: 3 MHz
  • I2C interface
  • Synchronous Buck 1 regulator: 600 mA
  • Synchronous Buck 2 regulator: 250 mA
  • Low dropout regulator (LDO): 150 mA
  • Internal compensation
  • Internal soft start
  • Thermal shutdown
  • 20-lead 4 mm × 4 mm LFCSP
ADP5020
Power Management Unit for Imaging Modules
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP5023 RECOMMENDED FOR NEW DESIGNS Dual 3 MHz, 800 mA Buck Regulator with One 300 mA LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADP5020

ADP5020 Evaluation Board

Product Details

The evaluation system is composed of a motherboard and a daughterboard. The motherboard provides the I2C® signals from the computer USB port and generates the I/O voltages and digital high and low signals for the daughterboard. The motherboard features a 3.3 V regulator (VBOARD) a 3.7 V regulator (VBATT) and a 2.0 V regulator (VDDIO). VDDIO is the digital I/O voltage supplying the I2C interface and the control pins. VBOARD is the motherboard logic supply while VBATT provides power to the daughterboard. Jumpers on the top left of the motherboard define whether the internal regulators are supplied from the USB port or from external supplies connected to J10. The VBUS line from the USB connector powers the mother-board regulators when Jumper LK8 to Jumper LK10 are in the USB position. Connector J10 provides supply voltages for the motherboard and daughterboard when Jumper LK8 to Jumper LK10 are in the EXT position.

The daughterboard contains numerous jumpers, LEDs, and test points for easy evaluation and monitoring of the board.

EVAL-ADP5020
ADP5020 Evaluation Board

Latest Discussions

Recently Viewed