AD7793

PRODUCTION

3-Channel, Low Noise, Low Power, 24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference

Part Models
2
1ku List Price
Starting From $7.19
Viewing:

Part Details

  • Up to 23 bits effective resolution
  • RMS noise
  • 40 nV @ 4.17 Hz
  • 85 nV @ 16.7 Hz
  • Current: 400 μA typical
  • Power-down: 1 μA maximum
  • Update rate: 4.17 Hz to 470 Hz
  • 3 differential inputs
AD7793
3-Channel, Low Noise, Low Power, 24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
AD7792/AD7793 Functional Block Diagram AD7792/AD7793 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 15

Technical Articles 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 3
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
ADUM5403 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (1/3 channel directionality)
Series Voltage References 4
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
Shunt Voltage References 1
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Standard Digital Isolators 5
ADUM1400 PRODUCTION Quad-Channel Digital Isolator (4/0 Channel Directionality)
ADUM1200 PRODUCTION Dual-Channel Digital Isolator (2/0 Channel Directionality)
ADUM7440 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
ADUM7441 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
ADUM7442 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
USB Isolators 1
ADUM4160 PRODUCTION Full/Low Speed USB Digital Isolator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Design Tool 1

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7793

AD7793 Evaluation Board

Product Details

The EVAL-AD7793EBZ is a fully featured evaluation Board for the AD7793. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7793
AD7793 Evaluation Board

Reference Designs

Multichannel Thermocouple Measurement System
CN0172 Circuits from the lab

3-Channel Thermocouple Temperature Measurement System with 0.25 ° C Accuracy

Features and Benefits

  • 3 channel K-type thermocouple measurement system
  • Typical temperature range of -200 C to +1200 C
  • Highly accurate temperature measurement to 0.25 degrees
  • 16-bit digital temperature sensor used for cold junction compensation
pH Sensor Circuit
CN0326 Circuits from the lab

Isolated Low Power pH Monitor with Temperature Compensation

Features and Benefits

  • 0.5% Accuracy
  • Low power
  • Temperature compensation
  • Completely isolated
Differential Bridge Type Transducer Monitor with Temperature Compensation
CN0355 Circuits from the lab

Low Power, Temperature Compensated Bridge Signal Conditioner and Driver

Features and Benefits

  • Bridge signal conditioner and driver
  • Temperature compensated
  • Low Power
CN0172
3-Channel Thermocouple Temperature Measurement System with 0.25 ° C Accuracy
Multichannel Thermocouple Measurement System
CN0326
Isolated Low Power pH Monitor with Temperature Compensation
pH Sensor Circuit
CN0355
Low Power, Temperature Compensated Bridge Signal Conditioner and Driver
Differential Bridge Type Transducer Monitor with Temperature Compensation
EVAL-CN0355-PMDZ Evaluation Board
EVAL-CN0355-PMDZ Evaluation Board - Top View
EVAL-CN0355-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed