RT6804-1

NOT RECOMMENDED FOR NEW DESIGNS

Radiation Tolerant Multicell Battery Monitor

Part Models
1
1ku List Price
Starting From $74.90

Part Details

  • 15kRad (SI) Total Ionizing Dose (TID) per MILSTD-883 TM1019 Condition A
  • Single Event Effect (LET) Threshold Linear Energy Transfer (LET) ≥ 21.17MeV-cm2/mg
  • Processed Using MIL-PRF-38535 Class N and PEM-INST-001 as a Guideline
  • TID and SEE Reports Available
  • Measures Up to 12 Battery Cells in Series
  • Stackable Architecture Supports 100s of Cells
  • Built-In isoSPI Interface:
    • 1Mbps Isolated Serial Communications
    • Uses a Single Twisted Pair, Up to 100 Meters
    • Low EMI Susceptibility and Emissions
  • 1.2mV Maximum Total Measurement Error
  • 290µs to Measure All Cells in a System
  • Synchronized Voltage and Current Measurement
  • 16-Bit Delta-Sigma ADC with Frequency Programmable 3rd Order Noise Filter
  • Engineered for ISO26262 Compliant Systems
  • Passive Cell Balancing with Programmable Timer
RT6804-1
Radiation Tolerant Multicell Battery Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on RT6804-1 yet. Have something to say?

Start a Discussion on EngineerZone®