MAX8896

LAST TIME BUY

Dual PWM Step-Down Converter in a 2mm x 2mm Package for WCDMA PA and RF Power

Small (4mm)² Package Provides Power to WCDMA PA Modules and RF Transceiver

Part Models
1
1ku List Price
price unavailable

Part Details

  • PA Step-Down Converter (OUT1)
    • 7.5µs (typ) Settling Time for 0.5V to 1V Output Voltage Change
    • Dynamic Output Voltage Setting from 0.5V to VBATT
    • 140mΩ Bypass PFET and 100% Duty Cycle for Low Dropout
    • 2MHz Switching Frequency
    • Low Output Voltage Ripple
    • 700mA (min) Output Drive Capability
    • 2% Gain Accuracy
    • Tiny External Components
  • RF Step-Down Converter (OUT2)
    • 2MHz Fixed Switching Frequency
    • 94% Peak Efficiency
    • 100% Duty Cycle
    • 2% Output Accuracy Over Load, Line, and Temperature
    • 200mA (min) Output Drive Capability
    • Tiny External Components
  • Low-Noise LDO
    • Guaranteed 200mA Output
    • High 65dB (typ) PSRR
    • Fixed Output Voltage
    • Low Noise (16µVRMS, typ)
  • Simple Logic ON/OFF Controls
  • Low 0.1µA Shutdown Current
  • 2.7V to 5.5V Supply Voltage Range
  • Thermal Shutdown
  • 2mm x 2mm UCSP Package (4 x 4 Grid)
MAX8896
Dual PWM Step-Down Converter in a 2mm x 2mm Package for WCDMA PA and RF Power
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX8805 600mA/650mA PWM Step-Down Converters in 2mm x 2mm WLP for WCDMA PA Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8896EVKIT

Evaluation Kit for the MAX8896

Features and Benefits

  • PA Step-Down Converter (OUT1)
    • 7.5µs (typ) Settling Time for 0.5V to 1V Output Voltage Change
    • Dynamic Output-Voltage Setting from 0.5V to VBATT
    • 140mΩ Bypass pFET and 100% Duty Cycle for Low Dropout
    • 2MHz Switching Frequency
    • Low Output-Voltage Ripple
    • 700mA (min) Output Drive Capability
    • 2% Gain Accuracy
    • Tiny External Components
  • RF Step-Down Converter (OUT2)
    • 2MHz Fixed Switching Frequency
    • 94% Peak Efficiency
    • 100% Duty Cycle
    • 2% Output Accuracy Over Load, Line, and Temperature
    • 200mA (min) Output Drive Capability
    • Tiny External Components
  • Low-Noise LDO
    • Guaranteed 200mA Output
    • High 65dB (typ) PSRR
    • Fixed Output Voltage
    • Low Noise (16µVRMS, typ)
  • Simple Logic ON/OFF Controls
  • Low 0.1µA Shutdown Current
  • 2.7V to 5.5V Supply Voltage Range
  • Thermal Shutdown
  • Fully Assembled and Tested

Product Details

The MAX8896 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8896 dual stepdown converter with low-dropout (LDO) linear regulator. The MAX8896 EV kit operates from a 2.7V to 5.5V power supply or battery. The PA step-down output regulates to 2.5 times the voltage at REFIN (0.2V to 1.7V) and provides 700mA drive capability. RFOUT (step-down regulator followed by LDO) regulates to 2.8V and provides 200mA drive capability.

Applications

  • Smartphones
  • WCDMA/NCDMA Cellular Handsets

MAX8896EVKIT
Evaluation Kit for the MAX8896

Latest Discussions

No discussions on MAX8896 yet. Have something to say?

Start a Discussion on EngineerZone®