MAX8581

PRODUCTION

2.5MHz/1.5MHz Step-Down Converters with 60mΩ Bypass in TDFN for CDMA PA Power

Overall Smallest Solution 1.5MHz Step-Down DC-DC Converters Deliver 600mA with Up to 94% Efficiency in a Small TDFN Package

Part Models
2
1ku List Price
Starting From $2.20

Part Details

  • 600mA Step-Down Converter
  • 60mΩ (typ) Bypass Mode with Integrated FET
  • Dynamically Adjustable Output from 0.4V to VIN
  • 2.5MHz and 1.5MHz Switching Frequency
  • Small LC Components: 1.5µH to 3.3µH and 2.2µF
  • Up to 94% Efficiency
  • Low Output Ripple at All Loads
  • 2.7V to 5.5V Input
  • 0.1µA Shutdown Mode
  • Output Short-Circuit Protection
  • Thermal Shutdown
  • 10-Pin, 3mm x 3mm TDFN Packages
MAX8581
2.5MHz/1.5MHz Step-Down Converters with 60mΩ Bypass in TDFN for CDMA PA Power
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 2
MAX1921 PRODUCTION Low-Voltage, 400mA Step-Down DC-DC Converters in SOT23
MAX1920 PRODUCTION Low-Voltage, 400mA Step-Down DC-DC Converters in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8582EVKIT

MAX8582 Evaluation Kit

Features and Benefits

  • 600mA Step-Down Converter
  • 60mΩ (typ) Bypass Mode with Integrated MOSFET
  • Dynamically Adjustable Output from 0.4V to VIN
  • Up to 94% Efficiency
  • Low Output Ripple at All Loads
  • 2.7V to 5.5V Input-Voltage Range
  • 0.1µA Shutdown Mode
  • Output Short-Circuit Protection
  • Thermal-Shutdown Protection
  • 10-Pin, 3mm x 3mm, TDFN Package

Product Details

The MAX8582 evaluation kit (EV kit) evaluates the MAX8582 1.5MHz pulse-width modulated (PWM) step-down DC-DC converter. The circuit is optimized for powering power amplifiers (PAs) in wireless applications. The MAX8582 EV kit output voltage is adjustable from 0.4V to VIN using the REFIN input and can deliver 600mA of load current in low-power mode. In high-power mode the output is shorted to the input by an internal MOSFET. The MAX8582 EV kit can also evaluate the MAX8581. To evaluate the MAX8581, order a free sample along with this EV kit.

Applications

  • WCDMA/NCDMA Cell Phones
  • Wireless PDAs, Smartphones

MAX8582EVKIT
MAX8582 Evaluation Kit

Latest Discussions

No discussions on MAX8581 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed