MAX634

PRODUCTION

CMOS, Micropower, Inverting Switching Regulator

Part Models
5
1ku List Price
price unavailable

Part Details

  • Converts Positive Voltage to Negative Voltage
  • Low Operating Current—100µA
  • Compact 8 Pin MiniDIP and SO Packages
  • High Efficiency—85% Typical
  • Low Battery Detector
  • 4% Output Voltage Accuracy (MAX634)
  • +3V to +16.5V Input Voltage Range
  • Adjustable Output Voltage
    • Up to -20V with Simple Coil
    • Virtually Unlimited Voltage with Transformer
MAX634
CMOS, Micropower, Inverting Switching Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX634 yet. Have something to say?

Start a Discussion on EngineerZone®