MAX5873

PRODUCTION

12-Bit, 200Msps, High-Dynamic-Performance, Dual DAC with CMOS Inputs

Part Models
2
1ku List Price
Starting From $15.42

Part Details

  • 200Msps Output Update Rate
  • Noise Spectral Density = -152dBFS/Hz at fOUT = 16MHz
  • Excellent SFDR and IMD Performance
    • SFDR = 78dBc at fOUT = 16MHz (to Nyquist)
    • SFDR = 73dBc at fOUT = 80MHz (to Nyquist)
    • IMD = -85dBc at fOUT = 10MHz
    • IMD = -74dBc at fOUT = 80MHz
  • ACLR = 74dB at fOUT = 61MHz
  • 2mA to 20mA Full-Scale Output Current
  • CMOS-Compatible Digital and Clock Inputs
  • On-Chip 1.2V Bandgap Reference
  • Low 255mW Power Dissipation
  • 68-Lead QFN-EP Package
  • Evaluation Kit Available (MAX5873EVKIT)
MAX5873
12-Bit, 200Msps, High-Dynamic-Performance, Dual DAC with CMOS Inputs
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX5874EVKIT

Evaluation Kit for the MAX5873, MAX5874, and MAX5875

Features and Benefits

  • Fast Evaluation and Performance Testing
  • CMOS-Compatible Inputs
  • SMA Coaxial Connectors for Clock Input and Analog Outputs
  • On-Board External 1.25V Reference Voltage
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended-to-Differential Clock Signal Conversion Circuitry
  • Differential Current to Single-Ended Voltage Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • Fully Assembled and Tested

Product Details

The MAX5873/MAX5874/MAX5875 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX5873 (12-bit), MAX5874 (14-bit), and MAX5875 (16-bit) dual digital-to-analog converters (DACs). The 200Msps DACs integrate a 1.20V voltage reference and provide a differential current output. The EV kits operate with parallel CMOS-compatible digital data inputs, a single-ended clock input, and require a 3.3V/1.8V dual-output power supply for simple board operation. Each EV kit also contains an external 1.25V reference voltage that can be used to drive the input reference voltage pin of the DAC.

Applications

  • Automated Test Equipment (ATE) Instrumentation
  • Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
  • Cable Modem Termination Systems (CMTS)
  • Communications: Fixed Broadband Wireless Access, Point-to-Point Microwave
  • Direct Digital Synthesis (DDS)

MAX5875EVKIT

Evaluation Kit for the MAX5873, MAX5874, and MAX5875

Features and Benefits

  • Fast Evaluation and Performance Testing
  • CMOS-Compatible Inputs
  • SMA Coaxial Connectors for Clock Input and Analog Outputs
  • On-Board External 1.25V Reference Voltage
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended-to-Differential Clock Signal Conversion Circuitry
  • Differential Current to Single-Ended Voltage Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • Fully Assembled and Tested

Product Details

The MAX5873/MAX5874/MAX5875 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX5873 (12-bit), MAX5874 (14-bit), and MAX5875 (16-bit) dual digital-to-analog converters (DACs). The 200Msps DACs integrate a 1.20V voltage reference and provide a differential current output. The EV kits operate with parallel CMOS-compatible digital data inputs, a single-ended clock input, and require a 3.3V/1.8V dual-output power supply for simple board operation. Each EV kit also contains an external 1.25V reference voltage that can be used to drive the input reference voltage pin of the DAC.

Applications

  • Automated Test Equipment (ATE) Instrumentation
  • Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
  • Cable Modem Termination Systems (CMTS)
  • Communications: Fixed Broadband Wireless Access, Point-to-Point Microwave
  • Direct Digital Synthesis (DDS)

MAX5873EVKIT

Evaluation Kit for the MAX5873, MAX5874, and MAX5875

Features and Benefits

  • Fast Evaluation and Performance Testing
  • CMOS-Compatible Inputs
  • SMA Coaxial Connectors for Clock Input and Analog Outputs
  • On-Board External 1.25V Reference Voltage
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended-to-Differential Clock Signal Conversion Circuitry
  • Differential Current to Single-Ended Voltage Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • Fully Assembled and Tested

Product Details

The MAX5873/MAX5874/MAX5875 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX5873 (12-bit), MAX5874 (14-bit), and MAX5875 (16-bit) dual digital-to-analog converters (DACs). The 200Msps DACs integrate a 1.20V voltage reference and provide a differential current output. The EV kits operate with parallel CMOS-compatible digital data inputs, a single-ended clock input, and require a 3.3V/1.8V dual-output power supply for simple board operation. Each EV kit also contains an external 1.25V reference voltage that can be used to drive the input reference voltage pin of the DAC.

Applications

  • Automated Test Equipment (ATE) Instrumentation
  • Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
  • Cable Modem Termination Systems (CMTS)
  • Communications: Fixed Broadband Wireless Access, Point-to-Point Microwave
  • Direct Digital Synthesis (DDS)

MAX5874EVKIT
Evaluation Kit for the MAX5873, MAX5874, and MAX5875
MAX5875EVKIT
Evaluation Kit for the MAX5873, MAX5874, and MAX5875
MAX5873EVKIT
Evaluation Kit for the MAX5873, MAX5874, and MAX5875

Latest Discussions

No discussions on MAX5873 yet. Have something to say?

Start a Discussion on EngineerZone®