MAX5426

LAST TIME BUY

Precision Resistor Network for Programmable Instrumentation Amplifiers

Part Models
4
1ku List Price
Starting From $5.06
Viewing:

Part Details

  • Differential Gains: AV = 1, 2, 4, 8
  • Gain Accurate to 0.025%, 0.09%, or 0.5%
  • Dual Supply ±5V to ±15V Operation
  • Low 36µA Supply Current
  • Simple CMOS/TTL Logic Compatible 2-Wire Parallel Interface
  • Space-Saving 14-Pin TSSOP Package (6.4mm x 5mm)
  • OFFSET Pin Available to Offset the Output of the Differential Amplifier
MAX5426
Precision Resistor Network for Programmable Instrumentation Amplifiers
MAX5426: Typical Operating Circuit
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
No discussions on max5426 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed