MAX40023

RECOMMENDED FOR NEW DESIGNS

Low-Noise, Low-Power, Low-Bias-Current Amplifiers

Smallest Footprint Fits in Compact Wearable Medical and Industrial Sensor PCBs

Part Models
2
1ku List Price
Starting From $0.56

Part Details

  • Ultra-Low <1pA Input Bias Current
  • Low 17μA Quiescent Current (per Op Amp)
  • Low 32nV/√Hz Input-Voltage Noise
  • Internal EMI Rejection
  • Supply Voltage Range: 1.6V to 3.6V
  • Power-Saving Shutdown Mode
  • Available in 6-Bump WLP and 6-Pin SOT23 (Single) and 9-Bump WLP and 10-Pin TDFN (Dual)
MAX40023
Low-Noise, Low-Power, Low-Bias-Current Amplifiers
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX40023

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 2

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX40024EVKIT

Evaluation Kit for the MAX40024

Features and Benefits

  • Accommodates Multiple Op Amp Configurations
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40024 evaluation kit (EV kit) provides a proven design to evaluate the MAX40024 low-noise, low-power, low-bias-current, rail-to-rail dual-operational amplifiers (op amps) in an 9-bump (1.23mm x 1.23mm x 0.5mm) waferlevel package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX40024ANL+ installed.

Applications

  • Battery-Powered Devices
  • Industrial Sensors
  • Wearable Medical

eval board
MAX40023EVKIT

Evaluation Kit for the MAX40023

Features and Benefits

  • Accommodates Multiple Op Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40023 evaluation kit (EV kit) provides a proven design to evaluate the MAX40023 low-noise, low-power, low-bias-current operational amplifier in a 6-pin waferlevel package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX40023ANT+ installed.

MAX40024EVKIT
Evaluation Kit for the MAX40024
MAX40023EVKIT
Evaluation Kit for the MAX40023

Latest Discussions

No discussions on MAX40023 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed