MAX2742

Single-Chip Global Positioning System Receiver Front-End

Viewing:

Part Details

  • Complete Single-Chip GPS Front-End Receiver
  • Single-Ended or Differential Outputs at 1.023MHz
  • Low 4.5dB Typical Noise Figure
  • No External IF SAW or Discrete Filters Required
  • Very Low 32mW Power Consumption at +2.4V
  • Wide +2.4V to +3.6V Operational Supply Voltage Range
  • Extended -40°C to +85°C Temperature Range
MAX2742
Single-Chip Global Positioning System Receiver Front-End
MAX2742: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX2745 Single-Chip Global Positioning System Front-End Downconverter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max2742 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed